IESNA:LM-63-2002
[TEST]P1343571
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R159835DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R15 optic, 3500K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]353
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 14.5
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
11.7 17.2 25.1 50.1 109.9 199.5 407.6 858.5 1525 1803.4
2072.6 2340.8 2589.1 2796.8 2966.8 3098 3186.2 3231.9 3228.5 3172.8
3059.9 2875.8 2645.4 2381.7 2024.9 1708.7 1378.3 1078.9 812.8 395.2
192.6 98.6 29.5 11.7 3.4 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.7 16.5 25.1 49.4 110.2 195 394.9 870.8 1543.2 1792.4
2077.8 2357.3 2577.8 2795.5 2939 3078.1 3164.6 3202.4 3191.7 3131.6
3007.7 2823.3 2597.3 2305.1 2038.6 1687 1383.1 1075.1 819 404.8
187.1 95.8 29.2 12 3.4 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.7 16.8 24.7 49.4 107.8 189.2 402.4 849.9 1472.1 1763.3
2009.8 2267.3 2517 2700 2863.8 2977.1 3057.1 3095.2 3079.4 3006.3
2885.4 2692.1 2484.4 2202.8 1930.1 1618 1315.5 1056.9 776.4 376.7
184.7 95.8 28.8 11.7 3.4 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.7 16.8 25.1 48.8 104.7 189.5 383.9 770.5 1403.1 1652.7
1894.1 2158.8 2380.3 2567.1 2701.7 2808.5 2883.4 2909.1 2885.8 2806.8
2686.6 2505.6 2296.5 2054.1 1748.1 1477.2 1207.3 956.7 715.9 361.2
177.2 92.7 29.2 12.7 3.4 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.7 16.8 25.1 45.3 104.4 179.6 363 721.8 1284.6 1516
1751.9 1979.9 2189 2348.4 2485.7 2582.9 2636.5 2648.8 2612.1 2536.2
2419.5 2261.5 2062.3 1825.8 1558.9 1312.4 1043.9 808.7 629.8 323.1
168.3 89.6 28.2 12.7 3.4 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.7 16.8 24.7 44.3 99.2 176.2 339.3 664.4 1155.5 1366.3
1586.1 1792.8 1970 2105.6 2229.6 2299.6 2343.6 2348.7 2306.5 2226.8
2107.7 1956.6 1765.3 1527 1324.8 1079.9 888 706.3 545.6 290.2
150.4 83.8 29.2 12.4 3.4 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.7 16.8 24 43.6 97.5 168.3 315.2 583.7 1020.9 1201.5
1384.9 1560 1728.2 1839.1 1930.1 1988.5 2019.4 2011.9 1969.6 1890
1774.2 1620.8 1444.3 1253.7 1062.4 890.4 716.6 580.7 462.5 244.8
133.2 75.2 29.9 12.7 3.8 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.7 16.1 23.7 41.9 94.4 159.7 285 505.8 868.4 1033.2
1177.1 1335.7 1456.3 1554.8 1626.6 1662.3 1677.4 1662.6 1609.4 1538
1427.8 1309.3 1145.5 993.1 827.9 701.9 576.5 478 381.2 199.8
114.3 69 30.2 12.4 4.1 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.7 16.1 23.7 38.8 88.6 150.7 259.3 439.2 722.5 856.4
986.5 1100.2 1193.6 1273.6 1318.6 1339.2 1339.2 1318.2 1270.9 1206
1108.8 998.2 883.5 765.4 640.1 538.4 450.5 375.3 310.4 170
99.9 62.2 27.5 12 3.8 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
11.7 16.5 23 38.1 82.8 141.5 231.8 385.6 596.1 692.3
770.5 860.2 936.7 988.6 1014.7 1023.3 1015 989.6 951.9 902.7
831 745.5 660.7 571.7 487.3 412.1 350.6 295.7 249.3 147
86.2 53.6 27.1 10.6 4.1 0.7 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
11.7 14.8 18.5 24 34.7 57 78.6 96.1 107.8 108.9
107.1 103.7 101 97.5 94.1 89.6 85.5 80.7 75.2 69.7
63.9 59.1 53.9 48.4 43.6 38.5 33.7 28.5 22.3 10
6.2 2.4 0.7 0 0 0 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
11.7 13.7 14.8 15.8 16.5 16.5 16.1 15.8 14.8 14.4
13.7 13 12 11.3 10.6 9.6 8.9 7.9 6.9 5.5
4.5 3.1 2.1 1.7 1 1 0.7 0.3 0.3 0
0 0 0 0 0.3 0.3 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0
11.7 12 11 10 8.6 6.9 5.8 4.5 3.4 3.1
2.7 2.1 1.7 1.7 1 0.7 0.7 0.7 0.7 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.7 0.7 1 1 1.4 1.4 1.4
1.4 1.4 1.4 1 1 1 1 1 0
11.7 10 7.6 5.8 4.5 3.1 2.1 1.4 0.7 0.7
0.3 0.3 0.3 0.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.7 1 1.4 1.4 1.4 1.4
1 1 1 1 0.7 0.7 0.7 0.3 0
11.7 8.2 5.8 4.1 2.4 1.4 1 0.7 0.3 0.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.7 1 1.4 1.4 1.4 1.7 1.4
1.4 1 1 0.7 0.7 0.3 0.3 0 0
11.7 7.6 5.2 3.1 1.7 1 0.7 0.3 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.3
0.3 0.7 0.7 1 1.4 1.7 2.1 2.1 2.1 1.7
1.7 1.4 1.4 1 1 0.7 0.3 0 0
11.7 7.2 4.8 2.7 1.7 1 0.7 0.7 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0.3 0.3 0.3 0.3 0.3 0.7
0.7 0.7 1 1.4 1.7 1.7 2.1 2.1 2.1 2.1
1.7 1.7 1.4 1 1 0.7 0.3 0.3 0
